RFID
RFID transponders

Clever little helpers for solving identification tasks

Your Benefits

  • Low price and maintenance-free
  • Standard-compatible transponders enable future-proof solutions
  • High flexibility thanks to the option of mounting on different materials and functions which make visual contact to the RFID read/write device unnecessary
  • Variable use due to quick and easy overwriting of transponder data
  • The rugged design enables reliable operation - even in tough industrial environments

Overview

Clever little helpers for solving identification tasks

The RFID transponder (also called RFID tags) from SICK work on the basis of high frequency (HF) or ultra-high frequency (UHF). The tags work passively and use the energy of the RFID read/write device for data transmission. Both HF and UHF transponders follow a standard which is valid worldwide. The large range of transponders regarding dimensions, size, storage size, ambient operating temperature, mounting and read range enable use in many different applications. RFID tags can save up to 64 bits of data and can be identified up to a read range of 10 m. Together with the RFID read/write devices, they create reliable and future-proof identification solutions.

At a glance
  • Passive transponders
  • Compliance with standards
  • Mounting on various materials possible, even on metallic surfaces
  • No visual contact required
  • Reading and writing
  • Ambient temperature range from −40 °C to +230 °C

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Frequency bandHF (13.56 MHz) / UHF (860 MHz ... 960 MHz)
    Weight+ 0.6 g ... + 34 g
All technical data can be found accompanying the individual product

Downloads