Luminescence sensors
LUTM

Small, intelligent luminescence sensor

Your Benefits

  • Miniature housing enables installation in small spaces
  • Quick and easy commissioning saves time and costs
  • Increased switching frequency for improved machine productivity
  • Enhanced, intelligent diagnostics and visualization of sensor parameters, as well as quick and easy format changes, thanks to IO-Link function

Overview

Small, intelligent luminescence sensor

Enhanced performance for fluorescent materials: The new LUTM luminescence sensor from SICK features a novel miniature housing combined with an IO-Link function. The LUTM is ideal for all applications where fluorescent marks need to be reliably detected in confined spaces. Even when the level of luminescence is low, the LUTM detects the relevant marks using its enhanced system sensitivity. This mini luminescence sensor can be set using a straightforward teach-in method. The innovative IO-Link function enables enhanced, intelligent diagnostics and visualization of sensor parameters, as well as provide quick and easy format changes. Thanks to an increased switching frequency of up to 6 kHz, the LUTM is also suitable for high machine production capacities.

At a glance
  • Luminescence sensor in a miniature housing
  • Static and dynamic teach-in methods in a single variant
  • Reliable detection even at a low level luminescence
  • Switching frequency: 6 kHz
  • Operating range: 8 ... 20 mm
  • IO-Link function
  • Compatibility with older LUT sensors thanks to cable with male connector M12

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensing distance12.5 mm 1)
    Type of lightLED, UV 2)
    Light emissionLong side
    Switching frequency6 kHz 3)
    Response time80 µs 4)
    Adjustment2-point teach-in static/dynamic
    Connection type

    Cable with M12 male connector, 4-pin, 0.2 m

    Male connector M8, 4-pin

    • 1) From front edge of lens.
    • 2) Average service life: 100,000 h at TU = +25 °C.
    • 3) With light/dark ratio 1:1.
    • 4) Signal transit time with resistive load.
All technical data can be found accompanying the individual product

Downloads