Luminescence sensors
LUT1

Compact sensor for long sensing distances

Your Benefits

  • Robust metal housing is reliable and ideal for tough environment conditions
  • High detection reliability ensures the process: Blue transmitter LED excites red luminophores especially well. The UV LED is well-suited for blue, green or yellow marks.
  • Visible light spot of the LUT1B version makes accurate alignment easy

Overview

Compact sensor for long sensing distances

LUT1 series luminescence sensors feature easy to adjust sensitivity. The switching threshold can be adjusted via a plus/minus button, greatly simplifying setup for applications that require changeover. Even at very high speeds, luminescent marks are reliably detected. The visible blue emitted light from the LUT1B version is well-suited for red luminescent marks.

At a glance
  • Infinite switching threshold adjustment via membrane keyboard
  • Long sensing distances up to 150 mm
  • Sender LED UV (375 nm) or blue (470 nm)
  • Switching frequency 600 Hz or 6 kHz

Technical overview

 
  • Technical data overview

    Technical data overview

    Sensing distance

    50 mm 1)

    150 mm 1)

    70 mm, 80 mm 1)

    Type of light

    LED, blue 2)

    LED, Ultraviolet light 2)

    Light emissionLong side
    Switching frequency

    600 Hz 3)

    6 kHz 3)

    Response time

    850 µs 4)

    85 µs 4)

    8 ms 4)

    Analog output QA0.5 mA ... 10 mA 5)
    Connection typeMale connector M12, 5-pin
    • 1) From front edge of lens.
    • 2) Average service life: 100,000 h at TU = +25 °C.
    • 3) With light/dark ratio 1:1, without timer stage.
    • 4) Signal transit time with resistive load.
    • 5) Only LUT1B-12205.
All technical data can be found accompanying the individual product

Downloads