Color sensors
CSS High Resolution

CSS-WBGAD4118RZZZZ
1120176
Piece
Copy shortlink
    • Features
      Special applicationsHigh Resolution
      Dimensions (W x H x D)26 mm x 62 mm x 47.5 mm
      Sensing distance50 mm ... 500 mm
      Housing designMiddle
      Light sourceLED, RGB 1)
      Wave length450 nm, 550 nm, 610 nm
      Light emissionLong side of housing
      Light spot sizeØ 8 mm ... 32 mm 2)
      Light spot directionRound, large
      Teach-in mode

      Single value teach-in

      Multi value teach-in

      Color mode

      C (Color)

      C + I (Color + Illumination)

      Output mode

      2 colors in standard mode/best fit mode

      3 colors in coded mode

      Adjustment of the sensitivityContinuous: 0 ... 999
      Available job banks4 x on the device, unlimited via RS-485 (upload & download)
      Output (channel)

      2 × hardware switching outputs

      24 x virtual switching outputs via RS-485

      Special features-
      Parameter presettingsNone
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) Depends on the sensing distance.
    • Mechanics/electronics
      Supply voltage10.8 V DC ... 28.8 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 150 mA 3)
      Switching frequency4 kHz
      Response time120 µs
      Jitter60 µs
      Switching outputPush-pull: PNP/NPN
      Switching output (voltage)Push-pull: PNP/NPN HIGH = UV - 3 V/LOW ≤ 3 V
      Output current Imax.100 mA 4)
      Input, teach-in (ET)Teach: U = 10 V ... < VS
      Input, blanking input (AT)Blanked: U = 10 V ... < Uv
      Retention time (ET)3 s, non-volatile memory
      Connection typeMale connector M12, 8-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight70 g
      Housing materialPlastic, VISTAL®
      Optics materialGlass, glass
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Total current of all Outputs.
    • Communication interface
      Serial✔ , RS-485
      Digital outputQ1, Q2
      Number2
      Digital inputIn1, In2
      Number2
    • Ambient data
      Ambient operating temperature–20 °C ... +55 °C
      Ambient temperature, storage–25 °C ... +75 °C
      Shock loadAccording to IEC 60068-2-27 (30 g/11 ms)
      UL File No.E181493
    • Classifications
      eCl@ss 5.027270907
      eCl@ss 5.1.427270907
      eCl@ss 6.027270907
      eCl@ss 6.227270907
      eCl@ss 7.027270907
      eCl@ss 8.027270907
      eCl@ss 8.127270907
      eCl@ss 9.027270907
      eCl@ss 10.027270907
      eCl@ss 11.027270907
      eCl@ss 12.027270907
      ETIM 5.0EC001817
      ETIM 6.0EC001817
      ETIM 7.0EC001817
      ETIM 8.0EC001817
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeMale connector M12, 8-pin
      Pin assignment
      WH 1In1
      BN 2+ (L+)
      GN 3QL1
      YE 4QL2
      GY 5In2
      PK 6RS-485_A
      BU 7- (M)
      RD 8RS-485_B

    Technical drawings

    CSS-WBGAD4118RZZZZ
    Dimensional drawing CSS-xxGxDx1xxxxxxx
    CSS-WBGAD4118RZZZZ
    Connection type Connector M12, 8-pin, A-coded
    CSS-WBGAD4118RZZZZ
    Light spot size CSS-xxxADxxxxxxxxx
  • View: View Gallery View List Show all
    Hide all