Color sensors
CSS High Resolution

CSS-WBG4C4118AA10Z
1113521
Piece
Copy shortlink
    • Features
      Special applicationsHigh Resolution
      Dimensions (W x H x D)26 mm x 62 mm x 47.5 mm
      Sensing distance50 mm ... 150 mm
      Housing designMiddle
      Light sourceLED, RGB 1)
      Wave length450 nm, 550 nm, 610 nm
      Light emissionLong side of housing
      Light spot sizeØ 3.5 mm ... 6.5 mm 2)
      Light spot directionRound
      Teach-in mode

      Single value teach-in

      Multi value teach-in

      Color mode

      C (Color)

      C + I (Color + Illumination)

      Output mode

      4 colors in standard mode/best fit mode

      15 colors in coded mode

      Adjustment of the sensitivityContinuous: 0 ... 999
      Available job banks4 x on the device, unlimited via IO-Link (upload & download)
      Output (channel)

      4 x hardware switching outputs

      24 x virtual switching outputs via IO-Link

      Special features-
      Parameter presettingsNone
      • 1) Average service life: 100,000 h at TU = +25 °C.
      • 2) Depends on the sensing distance.
    • Mechanics/electronics
      Supply voltage10.8 V DC ... 28.8 V DC 1)
      Ripple≤ 5 Vpp 2)
      Current consumption< 150 mA 3)
      Switching frequency4 kHz
      Response time120 µs
      Jitter60 µs
      Switching outputPush-pull: PNP/NPN
      Switching output (voltage)Push-pull: PNP/NPN HIGH = UV - 3 V/LOW ≤ 3 V
      Output current Imax.100 mA 4)
      Input, teach-in (ET)Teach: U = 10 V ... < VS
      Input, blanking input (AT)Blanked: U = 10 V ... < Uv
      Retention time (ET)3 s, non-volatile memory
      Connection typeMale connector M12, 8-pin
      Protection classIII
      Circuit protection

      UV connections, reverse polarity protected

      Output Q short-circuit protected

      Interference pulse suppression

      Enclosure ratingIP67
      Weight70 g
      Housing materialPlastic, VISTAL®
      Optics materialGlass, glass
      • 1) Limit values: DC 12 V (–10 %) ... DC 24 V (+20 %). Operation in short-circuit protected network max. 8 A.
      • 2) May not exceed or fall below Uv tolerances.
      • 3) Without load.
      • 4) Total current of all Outputs.
    • Communication interface
      IO-Link✔ , IO-Link
      VendorID26
      DeviceID HEX80028E
      DeviceID DEC8389262
      Process data structure

      Byte 0 ... 3 = Switching output and status

      Byte 4 ... 11 = Color measurement values and color match values

      Digital outputQ1 ... Q4
      Number4
      Digital inputIn1, In2
      Number2
    • Ambient data
      Ambient operating temperature–20 °C ... +55 °C
      Ambient temperature, storage–25 °C ... +75 °C
      Shock loadAccording to IEC 60068-2-27 (30 g/11 ms)
      UL File No.E181493
    • Classifications
      eCl@ss 5.027270907
      eCl@ss 5.1.427270907
      eCl@ss 6.027270907
      eCl@ss 6.227270907
      eCl@ss 7.027270907
      eCl@ss 8.027270907
      eCl@ss 8.127270907
      eCl@ss 9.027270907
      eCl@ss 10.027270907
      eCl@ss 11.027270907
      eCl@ss 12.027270907
      ETIM 5.0EC001817
      ETIM 6.0EC001817
      ETIM 7.0EC001817
      ETIM 8.0EC001817
      UNSPSC 16.090139121528
    • Connection/pin assignment
      Connection typeMale connector M12, 8-pin
      Pin assignment
      WH 1QL1/IN1
      BN 2+ (L+)
      GN 3QL1/C
      YE 4QL2
      GY 5In2
      PK 6QL3
      BU 7- (M)
      RD 8QL3

    Technical drawings

    CSS-WBG4C4118AA10Z
    Dimensional drawing CSS-xxGxCx1xxxxxxx
    CSS-WBG4C4118AA10Z
    Connection type Connector M12, 8-pin, A-coded
    CSS-WBG4C4118AA10Z
    Light spot size CSS-xxx4Cxxxxxxxxx
  • View: View Gallery View List Show all
    Hide all