Accessories
Mounting systems
BEF-KHZ-PT1
2022702
Copy shortlink
-
Technical details
-
Downloads
-
Customs data
-
Technical specifications
Accessory group | Brackets for cylinder sensors |
Accessory family | For profile cylinders and tie-rod cylinders |
Material | Zinc diecast |
Items supplied | Mounting hardware included |
Description | Mounting bracket for integrated profile cylinder/tie-rod cylinder |
Classifications
ECl@ss 5.0 | 27279202 |
ECl@ss 5.1.4 | 27279202 |
ECl@ss 6.0 | 27279202 |
ECl@ss 6.2 | 27279202 |
ECl@ss 7.0 | 27279202 |
ECl@ss 8.0 | 27279202 |
ECl@ss 8.1 | 27279202 |
ECl@ss 9.0 | 27273701 |
ECl@ss 10.0 | 27273701 |
ECl@ss 11.0 | 27273701 |
ECl@ss 12.0 | 27273701 |
ETIM 5.0 | EC002024 |
ETIM 6.0 | EC002024 |
ETIM 7.0 | EC002024 |
ETIM 8.0 | EC002024 |
UNSPSC 16.0901 | 32131023 |
Technical drawings
Dimensional drawing
-
-
Please wait a moment...
Your request is being processed and may take a few seconds.