Inspector PIM60 maximizes quality control and efficiency in production

2013-feb-28

The new Inspector PIM60 vision sensor from SICK offers high-speed parts inspection, position detection and in addition intelligent measuring functions plus a flexible web server.
Inspector PIM60 vision sensor

The broad functionality of the new Inspector PIM60 in combination with the accurate calibration function ensures increased quality control and efficiency in most industries. This is the case with, e.g. quality inspection with dimension and position control of commercial goods, part inspection and dimension verification in electronic component assembly and belt picking with inspection and dimensioning in automotive manufacturing.

 

Toolbox enhanced with measurement

The Inspector PIM60 provides machine builders, integrators and users with a multifunctional toolbox containing additional options for measuring diameters, angles, and variable distances. It offers smart camera level performance but still with the sensor ease-of-use. The new flexible measuring tools make it possible to measure dimensions and assess whether or not they are acceptable, pass/fail verification, as well as deliver detailed result values via Ethernet/IP or TCP/IP.

Inspector PIM60 vision sensor

 

Visualize and control the data

The Inspector PIM60 web server affords simple and cost-effective options for monitoring production processes. What is more, it can also be used to import customer-specific websites and layouts, thus allowing you to set up individual screens and user interfaces with specific fonts, graphics, logos, and functions.

 

Benefit from intelligent calibration

Inspector PIM60 vision sensorThe sophisticated calibration concept ensures reliable inspection results on moving or rotating parts - even if the Inspector PIM60 is positioned at an angle or wide-angle lenses are being used. The results calibration function makes it possible to output the vision sensor's measured values as millimeters, so that they can be used directly for robot or gripper control.

Inspector PIM60: Offering added value thanks to integrated measuring functions!

 

You also might be interested in: