Dimensions in mm (inch)
① Zero pulse mark on housing
② zero pulse mark on flange under stator coupling
③ male connector tolerance in relation to hole pattern
Type Through hollow shaft with front clamping | Shaft diameter XF7 |
| DBS60x-TAxxxxxxxx DBS60x-T1xxxxxxxx | 6 mm |
| DBS60x-TBxxxxxxxx DBS60x-T2xxxxxxxx | 8 mm |
| DBS60x-TCxxxxxxxx DBS60x-T3xxxxxxxx | 3/8″ |
| DBS60x-TDxxxxxxxx DBS60x-T4xxxxxxxx | 10 mm |
| DBS60x-TExxxxxxxx DBS60x-T5xxxxxxxx | 12 mm |
| DBS60x-TFxxxxxxxx DBS60x-T6xxxxxxxx | 1/2″ |
| DBS60x-TGxxxxxxxx DBS60x-T7xxxxxxxx | 14 mm |
| DBS60x-THxxxxxxxx DBS60x-T8xxxxxxxx | 15 mm |
| DBS60x-TJxxxxxxxx | 5/8″ |
| – | |