Contact
Feedback

Protection of the carton magazine

In the case of packaging machines, and particularly when it comes to material transportation of flat carton blanks, for example, there is a danger of the operator reaching into the magazine to add more material while the machine is running. With Safeguard Detector, SICK provides a certified, all-round functional safety system designed to avoid potential injuries.

  • Following product families can be used
    Natural protection by material
    • Certified to SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Highly available sensors in miniature enclosure
    • Safe detection of objects with a remission of 6% to 90%
    • Detection range: maximum 100 mm
    • Background and foreground suppression protects against manipulation
    • Logic evaluation of redundant sensor signals
TOP