Position monitoring at the setup mechanism

In order to control the fault-free operation of the setup mechanism, it is necessary to monitor the mechanical system. The IME inductive proximity sensor safeguards accurate positioning. It runs reliably thanks to its high shock and vibration resistance, plus it provides a high degree of positioning accuracy in the machine. The most important requirements for inductive sensors are precision, maximum availability, and a long service life, all of which the IME fulfills.

  • Following product families can be used
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face