Safety light curtains
senSe2

Your Benefits

  • Cost-efficient protection of hazardous points as well as access areas which are only open to one side
  • Simple machine integration
  • Innovative housing concept for a long service life
  • Easy commissioning thanks to integrated LED display and automatic calibration of protective field width
  • Easy device replacement
  • Profit from uniform implementation into your machine design thanks to the standardized connectivity

Overview

Reliably protecting people every day, keeping machines available and always keeping economic efficiency in mind – the senSe2 safety light curtain makes this all possible. It combines an appropriate safety standard with first-class usability. Simply switch on the light curtain and protect the application – without complicated set-up, but including real-time diagnostics and quick maintenance. Externally, the senSe2 has a clear and sophisticated design which ensures both perfect functionality and efficient machine integration. The ideal solution for cost-efficient protection of hazardous points as well as access areas which are only open to one side.

At a glance
  • Intelligent design without blind zones; easy mounting
  • Impact-proof housing
  • Minimum configuration effort
  • System connection: M12 male connector, 5-pin
  • Certification complies with GB 4584 and EU guidelines
  • Type 2 (IEC 61496), SIL 1 (EN 61062), PL c (EN ISO 13849)

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Safety levelType 2, PL c, SIL1, SILCL1
    Resolution30 mm
    Scanning range6 m
    Protective field height300 mm ... 1,200 mm
    Enclosure ratingIP65
    Ambient operating temperature–30 °C ... +55 °C
All technical data can be found accompanying the individual product

Downloads