RFID
RFU65x

The measuring RFID device with integrated passage and direction detection

Your Benefits

  • High process transparency due to the detection of movement direction and the position of transponders
  • Easy configuration through SOPAS ET or the integrated web server saves time and costs for commissioning
  • Maximum flexibility when programming individual software solutions with SICK AppSpace
  • The rugged design enables reliable operation - even in tough industrial environments
  • Very little programming work needed in the control due to intelligent process logics in the device

Overview

The measuring RFID device with integrated passage and direction detection

The RFU65x RFID read/write device saves space, time, and costs when it comes to identifying vehicles and vehicle parts. This compact device is able to determine the angle from which the transponder responds. The RFU65x also features an integrated logic unit that processes data on the basis of algorithms. This makes it possible to deduce entry detection information plus a vehicle’s direction of movement when it drives through a receiving goods door, for example. Unlike other devices, the RFU65x does not require any additional external antennae. Not only does this cut down on costs, it also simplifies and accelerates application processes in logistics and the automotive industry.

At a glance
  • Antenna and data processing integrated in the sensor
  • Read range up to 10 m
  • Linkage option to superior control systems or directly to the cloud
  • Direction and position detection
  • Configuration via SOPAS ET or integrated web server
  • Can be used with SICK AppSpace
  • Rugged design in accordance with IP67

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Product categoryRFID read/write device with integrated antenna
    Frequency bandUHF (860 MHz ... 960 MHz)
    VersionLong Range
    Read range≤ 10 m
    Ethernet✔ , TCP/IP, OPC UA
    PROFINET
    EtherNet/IP™
    EtherCAT®✔ , optional over external fieldbus module
    Serial✔ , RS-232, RS-422
    CAN
    PROFIBUS DP✔ , optional over external fieldbus module
    USB
    CANopen
    Weight3.9 kg
All technical data can be found accompanying the individual product

Downloads