3D machine vision
Ruler3000

Your Benefits

  • Factory calibration shortens integration time
  • The unique CMOS sensor enables fast 3D measurement speed for increased throughput
  • Guaranteed field of view simplifies commissioning
  • Suitable for batch size one and flexible production thanks to reliable and accurate measurements on dark and shiny surfaces
  • High light sensitivity for 3D inspection with laser class 2
  • Standardized and cost-effective software integration with GigE Vision and GenICam
  • Scalability by sharing software and feature set with Ranger3 3D vision cameras

Overview

Highly accurate with an unmatched measurement speed, the new generation Ruler3000 3D cameras will be the number one choice for machine vision system integrators and industrial applications. Being powered by the unique 3D CMOS sensor from SICK tailored for superior image processing, their measurement results are very reliable. The factory-calibrated sensor extracts the true 3D shape of an object, regardless of its contrast or color. Ruler3000 delivers accurate measurement values down to 3 µm in height. Thanks to the guaranteed field-of-view concept, commissioning is easy. GigE Vision and GenICam compliance ensures cost-effective integration.

At a glance
  • SICK’s CMOS sensor with ROCC technology for superior 3D performance
  • 3D profiles at up to 7 kHz full format
  • Easy commissioning with guaranteed FOV concept
  • GigE Vision and GenICam compliant
  • Accurate 3D, reflectance, and scattered light measurements in one device
  • Modular industrial design, IP65/67

Benefits

SICK LifeTime Services

SICK’s services increase machine and plant productivity, enhance the safety of people all over the world, provide a solid foundation for a sustainable business operation, and protect investment goods. In addition to its usual consulting services, SICK provides direct on-site support during the conceptual design and commissioning phases as well as during operation.

The range of services not only covers aspects like maintenance and inspection, but also includes performance checks as well as upgrades and retrofits. Modular or customized service contracts extend the service life of plants and therefore increase their availability. If faults occur or limit values are exceeded, these are detected at all times by the corresponding sensors and systems.

Consulting and design Application-specific advice on the product, its integration and the application itself.
Commissioning and maintenance Application-optimized and sustainable ─ thanks to professional commissioning and maintenance by a trained SICK service technician.
Service contracts Extended warranty, SICK Remote Service, 24-hour helpdesk, maintenance, availability guarantees and other modular components can be individually combined on request.

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Technology3D line scanning
    Scan/frame rate

    46,000 3D profiles/s, In reduced ROI

    7,000 3D profiles/s, full format

    Grayscale measurements
    Scatter measurement
    Reflectance measurement
    3D measurement
    Factory calibrated
    Enclosure ratingIP65, IP67
    Configuration softwareStream Setup
    Ethernet✔ , UDP/IP
All technical data can be found accompanying the individual product

Downloads