Sensor Integration Gateway
SIG200

SIG200-0A0G12200
1102605
Piece
Copy shortlink
    • Features
      Product categoryIO-Link Master
      Supported products

      IO-Link Devices

      Binary actuators

      Binary switching sensors

      Further functions

      USB connection for easy configuration of the SIG200 Sensor Integration Gateway with SOPAS ET, the engineering tool from SICK

      Logic editor is available for easy configuration of logic functions

      Items suppliedSIG200-0A0G12200, 4x blind plugs (M12) on port S2, S3, S4, P2, 1x blind plug (M8) on port CONFIG, 20 port labels, quickstart
    • Mechanics/electronics
      Connections
      IO-Link4 x M12, 5-pin female connector, A-coded
      Power1 x M12, 4-pin plug, A-coded
      CONFIG1 x M8, 4-pin female connector, USB 2.0 (USB-A)
      Supply voltage10 V DC ... 30 V DC 1)
      Current consumption
      ≤ 175 mA (At supply voltage 24 V DC) 2)
      ≤ 3,000 mA 3)
      Optical indicators

      4 LED green (To the IO-Link ports, Pin4 (C/DI/DO))

      4 Yellow LED (To the IO-Link ports, Pin2 (DI))

      2 LED green (To the Ethernet ports)

      1 LED green (For the Power Port)

      1 LED green

      Input/output characteristics
      S1-S4 pin 1 voltage supply≤ 500 mA
      S1-S4 pin 4 output current≤ 200 mA 4)
      Power Port pin 4 output voltage HIGHVH ≥ VUS - 3 V
      S1-S4 pin 2 input voltageType 3 IEC 61131-2
      S1-S4 pin 4 input voltageType 1 IEC 61131-2
      Enclosure ratingIP67
      Protection classIII
      Housing materialZinc
      Housing colorLight blue/Black
      Weight520 g
      Dimensions (L x W x H)213.9 mm x 57 mm x 38.3 mm
      UL File No.E497722
      • 1) 10 - 30 V DC without IO-Link, 18 - 30 V DC with IO-Link.
      • 2) Without sensors, outputs switched off.
      • 3) The sum of all outputs, including the digital outputs, must not exceed the maximum current consumption of the device. The current consumption must be limited.
      • 4) Pin 4 configured as digital output. The maximum output current does not depend on the voltage supply at pin 1 of S1-S4.
    • Interfaces
      Communication interfaceIO-Link, USB, Ethernet, REST API
      Logic editor
      Web server
      IO-Link Master
      FunctionThe SIG200 Sensor Integration Gateway is an IO-Link master with 4 configurable ports to which IO-Link device as well as binary switching sensors and actuators can be connected. The gateway data is made available to a PLC or cloud application via the REST API.
      SIG200 can also be operated as a standalone system by directly configuring simple logic functions across several connected devices via the SOPAS ET user interface.
      IO-Link versionV1.1, V1.0
      Port ClassA
      Number of IO-Link ports4
      Transmission typeCOM1, COM2, COM3
      Operator interfacesSOPAS ET, the engineering tool for configuration via USB, Additionally, the SIG200 can be configured via the integrated webserver. Default IP adress: 192.168.0.1
      MAC addressSee product label
      Number of inputsMax. 8 x PNP, type 1 or 4 x IO-Link
      Number of outputsMax. 4 x PNP
      Max. Output frequency50 Hz
      Inputs/outputs
      S1-S44 configurable ports
      Pin4 can be used in one of the available port modes: IO-Link, digital input or digital output.
      An additional digital input signal can be connected using Pin2.
      LINK/ACT 1 & 2Two Ethernet ports are provided for the network connection
      CONFIGPort for configuration via USB with SOPAS ET (SOPAS ET can be downloaded for free from www.sick.com)
      Initialization time after switch on60s (plus additional time for IODD installation)
    • Ambient data
      Ambient operating temperature–40 °C ... +55 °C 1)
      Ambient temperature, storage–40 °C ... +75 °C 1)
      Electromagnetic compatibility (EMC)

      EN 61000-6-2:2005-08

      EN 61000-6-3:2007-01

      Shock loadEN 60068-2-6
      • 1) Permissible relative air humidity: 0 % ... 90 % (non-condensing).
    • Classifications
      ECl@ss 5.027242208
      ECl@ss 5.1.427242608
      ECl@ss 6.027242608
      ECl@ss 6.227242608
      ECl@ss 7.027242608
      ECl@ss 8.027242608
      ECl@ss 8.127242608
      ECl@ss 9.027242608
      ECl@ss 10.027242608
      ECl@ss 11.027242608
      ETIM 5.0EC001604
      ETIM 6.0EC001604
      ETIM 7.0EC001604
      ETIM 8.0EC001604
      UNSPSC 16.090132151705

    Technical drawings

    SIG200-0A0G12200
    Dimensional drawing
    SIG200-0A0G12200
    Connection diagram Cd-430
    SIG200-0A0G12200
    PIN assignment PIN assignment
    SIG200-0A0G12200
    Adjustment possible Logic editor
  • View: View Gallery View List Show all
    Hide all