4DproConnectivity
Connection Device Ethernet

Your Benefits

  • Cost-efficient solution for the integration of SICK sensors into PoE environments
  • Time savings due to less required cabling, cost savings due to fewer connection cables
  • Exact overview of the received sensor signals, such as “Good Read” or “No Read”, visualized by LEDs integrated in the housing cover
  • Fast installation and easy device replacement thanks to plug-in connections
  • Compact housing allows for installation even where space is limited

Overview

The CDE connection module enables easy and cost-effective integration of SICK sensors into Power over Ethernet (PoE) environments. The connection module can be used, for example, to integrate 4Dpro identification sensors such as 1D and 2D code readers and RFID read/write devices into such environments. The CDE acts as a PoE splitter, splitting PoE signals into a 24-volt voltage supply and an Ethernet data line. Depending on the device version, the LEDs integrated in the housing cover of the connection module visualize the received sensor signals. Digital input and output signals can be integrated using an additional I/O connection. With two screws and a plug-in type suitable for all electrical connections, the CDE is very easy to mount on the system.

At a glance
  • Integrates devices without PoE interface into PoE environments
  • Splits the PoE signal into a 24 V voltage supply and Ethernet data line
  • LEDs in the housing cover for visualizing received sensor signals
  • Integration of digital I/Os
  • Plug-in electrical connections
  • Compact housing

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Supported productsCLV62x, CLV63x, CLV64x, CLV65x, CLV69x, Lector® series, RFID read/write device
All technical data can be found accompanying the individual product

Downloads