Monitoring the feed speed

In spite of strong vibrations and shock effects, the DFS60 incremental encoder precisely monitors the feed speed of the conveyor chain. With its high enclosure rating and wide-set ball bearings, this encoder is ideal for applications in the harsh environments of the wood industry.

  • Following product families can be used
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible
    High resolution, programmable encoders for demanding applications
    • Pulses per revolution: Up to 65,536 (16 bit)
    • Housing diameter: 60 mm
    • Solid shaft, blind hollow shaft, through hollow shaft
    • Enclosure rating: IP65/IP67
    • Communication interfaces: TTL RS 422, HTL Push Pull, Sin/Cos
    • Connection type: M12 or M23 male connector, or universal cable
    • Programmable, compact installation depth, remote zero set possible