Hazardous area protection without protective fence

microScan3 Core safety laser scanners secure those hazardous areas of the system which are freely accessible for the operator. Any approaching person is reliably detected. Entering the respective area automatically triggers the safe state of the system, while optimal accessibility remains in place for the system operator.

  • Following products can be used
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089492
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075842
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1075843
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1089493
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Connectivity for this variant is not available from SICK.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083079
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core I/O AIDA
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 4
    • Integration in the control system: Local inputs and outputs (I/O)
    • Connection type: M12 AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083078
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094457
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082015
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherNet/IP™
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: CIP Safety™ over EtherNet/IP™
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1082016
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094459
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    Replacement sensor for 1083010
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100388
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100408
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: RJ45 push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1083012
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100386
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: SCRJ push-pull AIDA
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100384
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100404
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – PROFINET
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: PROFINET PROFIsafe
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1100406
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety systems
    Safe EFI-pro System
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: The system plug is mounted on the rear side. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1094455
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Sensor including system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092538
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EFI-pro
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EFI-pro
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1092539
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Sensor including system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Replacement sensor without system plug
    • Protective field range: 5.5 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108232
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Sensor including system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: The system plug is pre-assembled on the underside. It can either be mounted on the rear side or the underside.
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Replacement sensor without system plug
    • Protective field range: 4 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108230
    Details
    Compare now
    Piece
    Safety laser scanners
    microScan3
    • Sub product family: microScan3 Core – EtherCAT®
    • System part: Replacement sensor without system plug
    • Protective field range: 9 m
    • Scanning angle: 275°
    • Number of fields: 8
    • Integration in the control system: EtherCAT® FSoE
    • Connection type: M12
    Please note: Replacement sensor without system plug; only functional in combination with system plug;
    replacement sensor for 1108234
    Details
    Compare now
    Piece