Contact
Feedback

Gripper function monitoring

The MZ2Q-C magnetic cylinder sensor monitors the pneumatic cylinder in the gripper. The sensor features a short switching point optimized for gripper applications, which increases process efficiency due to higher PSDI times. The rugged mounting holds the sensor in the required position, even when exposed to shock and vibration, and increases the reliability. The MZ2Q-C fits into all standard C-slots, regardless of the cylinder profile or make. The IME08 inductive proximity sensor detects the end position of the flap axis integrated into the gripper.

  • Following product families can be used
    Product family MZ2Q-C
    Magnetic cylinder sensors with two individually adjustable switching points
    • Can be used in all standard cylinders, linear slides, and grippers using the C-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders
    • Drop-in mounting from above simplifies handling and assembly
    • Easy adjustment of two switching points via teach-in pushbutton
    • LEDs for indicating the two switching points
    • Detection range up to 50 mm stroke
    Product family IME
    The economic standard for use in industrial environments
    • Types: M8 to M30
    • Extended sensing ranges: 1.5 mm to 38 mm
    • Electrical configuration: DC 3-/4-wire, DC 2-wire
    • Enclosure rating: IP 67
    • Temperature range: –25 °C to +75 °C
    • Nickel-plated brass housing; plastic sensing face
    Product family IM AC
    The economical standard for use in industrial environments
    • Types: M12 to M30
    • Simple sensing ranges: 2 to 15 mm
    • Electrical configuration: AC 2-wire, AC/DC 2-wire
    • Enclosure rating: IP67
    • Temperature range: –25 °C to 75 °C
    • Nickel-plated brass housing, plastic sensing face
Sensor solutions for robotics
Robotics image
Sensor solutions for robotics
Robotics image

Working together as equals

Thanks to sensors from SICK, robots perceive more precisely. For all challenges in the field of robotics: Robot Vision, Safe Robotics, End-of-Arm Tooling, and Position Feedback.
Find out more

Smart Fluid Power
Smart Fluid Power

Sensor solutions for pneumatic and hydraulic systems

Fluid power sensors from SICK perform measurement tasks in pneumatic and hydraulic systems – intelligently, flexibly and reliably.

Learn more

TOP