Contact
Feedback

Static master data acquisition of objects including image acquisition

Accurate master data is the foundation for efficient transport processes and supports storage optimization to a high degree. The Master Data Analyzer track and trace system enables very easy standardized detection of master data such as the size, weight and part number of products such as visual recordings of these. Product data is visualized and digitalized in real time, regardless of their shape, surface, and material properties of the products. A high level of process security and major time savings are achieved because the products do not need to be aligned and can be measured from either direction.

  • Following product families can be used
    Digitization of goods for optimized logistics processes
    • Volume measurement accuracy of 2.5 x 2.5 x 2.5 mm and weight determination with accuracy of ± 5 g
    • Bar code reading of all conventional 1D and 2D bar codes
    • Maximum object size of 800 x 600 x 600 mm
    • Mobile solution with industrial rechargeable battery and WLAN technology

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more

TOP