Positioning the paper stack

OD Value, Dx50 or Dx35 distance sensors ensure precise side positioning of the stack at the feeder, depending on the application details. This guarantees accurate positioning when removing the paper sheets.

  • Following product families can be used
    • Highest reliability, ambient light immunity and best price/performance ratio thanks to HDDM technology
    • Measuring range of 0.05 m to 12 m for natural objects or 0.2 m to 35 m for reflective tape
    • Devices with analog and digital output, or just switching
    • Infrared or red emitted light in laser class 1 or 2
    • Repeatability: 0.5 mm to 5 mm
    • Compact housing size
    • IO-Link
    • Several measurement ranges from 26 mm ... 34 mm to 100 mm ... 500 mm
    • CMOS receiving element for measurement independent of surface
    • Easy, LED-based user and teach-in concept
    • Wide range of models and a wide range of standard interfaces
    • Laser technology for precise measurement of very small objects
    • Compact stand-alone device
    • Excellent price-performance ratio
    • Highest reliability, ambient light immunity and price/performance ratio thanks to HDDM technology
    • Measuring ranges of 10 m or 20 m directly on the object or 50 m on the reflector
    • Different performance levels depending on the product and laser class
    • Various interfaces: Digital, analog or serial
    • Display with intuitive and consistent operating concept
    • Rugged zinc die cast housing
    • Wide operating temperature range from –30 °C to +65 °C