Contact
Feedback

Safe drive monitoring

The different axis movements of lathes and milling machines are hazardous points during the setup or machining process. One FX3-MOC motion control module of the Flexi Soft safety controller per drive monitors the electric drive system of the machines, thus enabling safety functions such as “Safe stop” and “Safe operating stop,” for example, or reliable speed monitoring of the tool axes to be implemented.

  • Following product families can be used
    Product family Flexi Soft
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
  • Following products can be used
    1062344
    Flexi Soft
    Safety controllers
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener)
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC)
    • Details
    • Compare now
    1057833
    Safe EFI-pro System
    Safety systems
    • Module: Motion Control module
    • Connection type: Male connector, Micro D-Sub, 15-pin
    • Encoder interface: A/B incremental encoder, TTL, A/B incremental encoder, HTL 12 V or 24 V, A/B incremental encoder, RS-422, Sin/cos encoder, SSI encoder (master / listener)
    • Drive safety functions: Safe stop 1 (SS1), safe stop 2 (SS2), safe operating stop (SOS), safe speed monitoring (SSM), safely-limited speed (SLS), safe direction (SDI), safe brake control (SBC), Safe cam (SCA), Safely-limited position (SLP)
    • Details
    • Compare now
TOP