Navigation with the help of 2D LiDAR sensors with integrated position determination

Free laser navigation is the most flexible form of navigation technology. The NAV350 2D LiDAR sensor was developed for dynamic precision laser navigation. With a scanning angle of 360° and a scanning range of up to 250 m, it can even be used for localizing in spacious environments. The NAV350 detects natural contours, as well as artificial landmarks (reflectors), and uses them to give a precise calculation of the vehicle’s absolute position.

  • Following products can be used
    2D LiDAR sensors
    NAV3xx
    • Working range: 0.5 m ... 250 m, 0.5 m ... 70 m on reflectors
    • Aperture angle: 360°
    • Enclosure rating: IP65
    • Color: Light blue (RAL 5012)
    • Integrated application: Navigation
    • Connection type: 3 x M12 male connector/female connector
    • Scanning frequency: 8 Hz, ± 5 %
    Details
    Compare now
    Piece