Contact
Feedback

Positioning of molds during filling

An important process step is the positioning of the molds below the pouring machine prior to filling. The Ax20E array sensor enables a mold to be accurately positioned. The Ax20E is immune to ambient light and does not require an additional reflector.

  • Following product families can be used
    Product family Ax20
    Ax20 array sensors for edge and diameter detection solutions
    • Proximity contrast line sensor in a compact housing
    • Application-specific sensor functions
    • Detect position of edge of material
    • Diameter, width and gap detection of different objects
    • Very high reproducibility of 0.03 mm
    • Large measurement range: 30 mm
    • Visible white LED light spot to enable accurate alignment
    • Simple setup, no teach-in necessary
TOP