Contact
Feedback

Point level measurement on chocolate filling hoppers

Level monitoring in the storage containers is an important way of ensuring a smooth process flow at a pouring machine. The MHF15 level sensor is suitable for this purpose. The sensor is wear-free, maintenance-free, and works in liquid media. The small and compact sensor is ideal for difficult installation conditions. The stainless-steel housing means it is highly resistant to cleaning and FDA-compliant.

  • Following product families can be used
    Product family MHF15
    Simple, compact, and rugged
    • Robust level monitoring in liquid without additional requirements
    • Small, compact design; no medium calibration required
    • Process temperature up to 55 °C, process pressure up to 16 bar
    • IP 67 and IP 69K enclosure rating
    • Process connection G ½
    • Highly medium resistant due to stainless steel housing 1.4404, polysulfone apex
    • Output available as PNP or NPN transistor
    • FDA-compliant, UL
TOP