Contact
Feedback

Measurement of the temperature profile in the storage tank

When producing candy, continuous monitoring of temperature profiles and the corresponding adaptation of the temperature in the tanks are very important in ensuring a constant, stable process. The TCT temperature sensor is a Pt100 resistance thermometer that complies with hygiene requirements. Since the parts which come into contact with the product have been designed with no gaps and are made of corrosion-resistant stainless steel, this sensor meets stringent hygiene requirements.

  • Following product families can be used
    Product family TCT
    Compact, rugged, precise
    • Pt100 element, accuracy class A according to IEC 60751
    • Measuring ranges –50 °C ... +150 °C and –50 °C ... +250 °C
    • Wetted parts made from corrosion resistant stainless steel 1.4571
    • Various mechanical adaptations and insertion lengths, also available with thermowell
    • Pt100 (4-wire) or 4 mA ... 20 mA (2-wire)
    • Circular connector M12 x 1 (IP 67) or L-connector according to DIN EN 175301-803 A (IP 65)
TOP