Contact
Feedback

Level measurement at storage tanks

Storage tanks must be full to a certain level to safeguard the supply of liquid to the pouring machines. The LFP Inox level sensor reliably measures hot and sticky media. Using FDA-compliant materials, EHEDG-certified design, and CIP and SIP resistance, the LFP Inox is suitable for applications with stringent hygiene requirements.

  • Following product families can be used
    Product family LFP Inox
    The clean solution
    • Level measurement in hygienic applications
    • Rod probe can be cut to length manually up to 4,000 mm long with Ra ≤ 0.8 µm
    • Process temperature up to 180 °C, process pressure up to 16 bar
    • CIP/SIP-resistant
    • High enclosure rating: IP 67 and IP 69, autoclavable
    • Interchangeable hygienic process connections
    • 3 in 1: combines display, analog output, and binary output
    • Remote amplifier with process connection
    • IO-Link 1.1
TOP