Safe speed in automated production

In automated production, plant availability and the safety of operators must be ensured. That is why the Flexi Soft modular safety controller monitors the axis speeds with the FX3-MOC motion control module and the DFS60S Pro safety encoder. This reliably protects operators and prevents unplanned system downtimes.

  • Following product families can be used
    The software-programmable safety controller
    • Safety controller with modular hardware platform
    • Configuration saved in the system plug
    • Safe controller networking with Flexi Line
    • Safe series connection with Flexi Loop
    • Safe drive monitoring
    • Safe analog value monitoring
    • Flexi Soft Designer license-free configuration software
    Safe, easy, flexible: Encoders for functional safety
    • Encoders for functional safety technology: SIL2 (IEC 61508), SILCL2 (EN 62061), PL d (EN ISO 13849)
    • Electrical interface: 4.5 V ... 32 V; sine/cosine 1 VPP; 1,024 periods
    • Face mount flange or servo flange, blind hollow shaft or through hollow shaft (assembly options with feather key)
    • Universal cable connection, M23 or M12 male connector, axial or radial
    • Enclosure rating: IP65
    • Operating temperature range: –30°C ... +95°C (depending on type)