Safe positioning of hall and traveling cranes

Sensors for safe position and speed monitoring are essential to prevent serious collisions and to control several cranes on a track. Crane applications up to SILCL3 / PL e can be implemented with the safe linear positioning safety system certified according to EN ISO 13849-1:2015 and EN 62061. Using a fixed bar code tape, the measurement system transmits the current crane position to the safety controller in regular intervals, which immediately evaluates positions.

  • Following product families can be used
    Safe position monitoring over large distances made easy
    • Certified up to SILCL3 (EN 62061), PL e (EN ISO 13849-1)
    • Slip-free thanks to camera-supported absolute positioning
    • Drive safety functions (SLS, SLP, SCA, SS1, SS2)
    • Position resolution: 0.01 mm or 0.1 mm
    • Additional sensors and signals unnecessary
    • Extendable system