Displacement measurement sensors
OD Mini / OD Mini Pro

OD1-B015C05A14
6050521
Piece
Copy shortlink
    • Mechanics/electronics
      Supply voltage VsDC 12 V (–5 %) ... DC 24 V (+10 %)
      Power consumption≤ 1.92 W 1)
      Warm-up time≤ 5 min
      Housing materialMetal (Aluminum)
      Window materialPlastic (PPSU)
      Connection typeMale connector, M8, 4-pin
      Indication4-digit 7-segment display (plus 4 LEDs for status display)
      Control elements4 buttons
      Weight40 g
      Dimensions (W x H x D)17.8 mm x 44.4 mm x 31 mm
      Enclosure ratingIP67
      Protection classIII
      • 1) Without load, with current output.
    • Performance
      Measuring range10 mm ... 20 mm
      TargetNatural objects
      Repeatability1 µm 1) 2)
      Linearity± 10 µm 3)
      Response time≥ 2 ms 4)
      Measuring frequency≤ 2 kHz
      Output time≥ 0.5 ms
      Light sourceLaser, red
      visible red light
      Laser class1 (IEC 60825-1:2014, EN 60825-1:2014) 5)
      Typ. light spot size (distance)700 µm x 500 µm (15 mm)
      Additional functionAveraging 1 … 512x, automatic or manual sensitivity adjustment, switching mode: window (Wnd), switching mode: distance to object (DtO), switiching mode: object between sensor and background (ObSB), multifunctional input: laser-off / external teach-in / trigger
      • 1) Averaging function set to: 512.
      • 2) Constant ambient conditions.
      • 3) Measurement on 90 % remission (ceramic, white).
      • 4) With fixed sensitivity adjustment and averaging setting = 1. With automatic sensitivity and measuring rate 500 µs: 2 ... 7.5 ms response time/measuring rate 1,000 µs: 4 ... 15 ms response time.
      • 5) Wavelength: 655 nm, max. output: 390 µW (laser class 1) / < 1 mW (laser class 2).
    • Interfaces
      Serial✔ , RS-485
      PROFIBUS DP
      Type of fieldbus integrationOptional, over external evaluation unit AOD1 and Gateway WI180C-PB
      Digital output
      Number1 ... 3 1)
      TypePNP/NPN, selectable
      Analog output
      Number1 1)
      TypeCurrent output
      Current4 mA ... 20 mA, ≤ 300 Ω
      • 1) Optional over evaluation unit AOD1.
    • Ambient data
      Ambient temperature, operation–10 °C ... +50 °C
      Ambient temperature, storage–20 °C ... +60 °C
      Min. rel. humidity (not condensing)35 %
      Max. rel. humidity (not condensing)95 %
      Temperature drift± 0.08 % FS/K (FS = Full Scale = Measuring range of sensor)
      Typ. Ambient light immunity

      Artificial light: ≤ 3,000 lx

      Sunlight: ≤ 10,000 lx

      Vibration resistance10 Hz ... 55 Hz (amplitude 1.5 mm, x-, y-, z-axis 2 hours each)
      Shock resistance50 G (x, y, z axis 3 times each)
    • General notes
      Note on useThe sensor head can be used with evaluation unit AOD1 or stand-alone via RS-485
      NoteNot free of paint wetting impairment substances.
    • Classifications
      ECl@ss 5.027270801
      ECl@ss 5.1.427270801
      ECl@ss 6.027270801
      ECl@ss 6.227270801
      ECl@ss 7.027270801
      ECl@ss 8.027270801
      ECl@ss 8.127270801
      ECl@ss 9.027270801
      ECl@ss 10.027270801
      ECl@ss 11.027270801
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090141111613

    Technical drawings

    OD1-B015C05A14
    Dimensional drawing Aluminum housing
    OD1-B015C05A14
    Connection type
    OD1-B015C05A14
    Connection diagram
    OD1-B015C05A14
    Adjustments
    OD1-B015C05A14
    Linearity
  • View: View Gallery View List Show all
    Hide all