Contrast sensors
RS10

Adjustable individual thresholds

Your Benefits

  • Better performance in low-contrast applications or applications with many color marks (>8)
  • Special housing for rapid mounting and adjustment
  • Dual sensors detect double columns of marks
  • Fast teach-in for less downtime on the production line

Overview

Adjustable individual thresholds

The RS10 is ideal for detecting print marks with low contrast or handling register marks with many different colors due to its individual threshold adjustment feature. Single screw mounting makes it easy to integrate and adjust in the machine. The round-shaped, white LED improves accuracy at high speeds. Up to 18 marks can be handled by the embedded register control system.

At a glance
  • The register is controlled with individual thresholds
  • Unique housing: one screw mounting
  • Tight dual-sensor mounting ability
  • Detects 1-18 marks of different colors
  • Easy teach-in via button

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    Dimensions (W x H x D)15 mm x 62 mm x 60 mm
    Sensing distance13 mm
    Type of lightLED, white 1)
    Light spot size0.8 mm x 3 mm
    Response time≤ 20 µs 2)
    Switching output

    PNP/NPN

    Push-pull: PNP/NPN

    Connection typeMale connector M12, 8-pin
    Communication interface-
    • 1) Average service life: 100,000 h at TU = +25 °C.
    • 2) Signal transit time with resistive load.
All technical data can be found accompanying the individual product

Downloads