Filter by:
You searched for "c4000"
735 results:
Product family
C4000 Fusion Ex
Ready for explosive atmospheres
- Certified for use in explosion-hazardous areas in accordance with ATEX, IECEx and NEC thanks to explosion-proof enclosure
- Access protection with differentiation between personnel and materials – without muting
- Hazardous point protection with optional regular blanking
- Available in protective field heights of 600 mm, 900 mm, and 1,200 mm
Product family
C4000 Standard ATEX II 3G/3D
Total flexibility – even in explosive environments
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
- External device monitoring (EDM) and restart interlock
Product family
C4000 Advanced Ex
Safety in explosive environments
- ATEX for gas: II 2 G Ex d IIB T6 Gb
- ATEX for dust: II 2 D Ex tb IIIC T56°C Db
- NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
- NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
- NFPA 70/NEC 500 Class III, Div. 1
- Available in protective field heights of 600 mm, 900 mm and 1,200 mm
- Resolution of 30 mm
- Scanning range of 16 m
Product family
C4000 Advanced ATEX II 3G/3D
Total flexibility – even in explosive environments
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
Product family
C4000 Select Ex
Safety in explosive environments
- ATEX for gas: II 2 G Ex d IIB T6 Gb
- ATEX for dust: II 2 D Ex tb IIIC T56°C Db
- NFPA 70/NEC 500 Class I, Div. 1, Groups C and D
- NFPA 70/NEC 500 Class II, Div. 1, Groups E, F and G
- NFPA 70/NEC 500 Class III, Div. 1
- Available in protective field heights of 600 mm, 900 mm and 1,200 mm
- Resolution of 30 mm
- Scanning range of 16 m
Product family
C4000 Entry/Exit ATEX II 3G/3D
Total flexibility – even in explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
Product family
C4000 Fusion ATEX II 3G/3D
Total flexibility – even in explosive atmospheres
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- ATEX II 3G / 3D (2/22 zones)
- ATEX for gas: II 3G Ex nA op is IIC T4 Gc X
- ATEX for dust: II 3D Ex tc IIIC T135 °C Dc
- 7-segment display
- External device monitoring (EDM) and restart interlock
- Beam coding for accurate system allocation
- Configuration and diagnostics via PC
Product family
C4000 Palletizer
Innovative muting alternative for access protection
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking for detection of goods and pallets
- Direction detection
- Multiple sampling
- Reduced resolution
- Muting alternative
- Beam coding
- Object gap suppression
Product family
C4000 Select
Versatility and flexibility even in harsh ambient conditions
- Configuration via DIP switch, without PC
- Long scanning range up to 19 m
- Integrated laser alignment aid and alignment display
- Rugged housing with three mounting grooves for maximum mounting flexibility
- Single beam / double beam blanking
- Diagnostics via 7-segment display - error codes directly on the device
- Beam coding for correct system allocation
- Can cascade up to three light curtain systems or one safety laser scanner
Product family
C4000 Entry/Exit
Revolutionary access protection that differentiates between people and material
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Self-teaching, dynamic blanking
- 7-segment display
- Multiscan function increases availability
- External device monitoring (EDM), restart interlock
- Beam coding
- Configuration and diagnostics via PC
Product family
C4000 Fusion
Multifunctional and user friendly, high-level of availability and safe
- Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
- Self-teaching and dynamic blanking for access protection related to the application
- Hand and area protection in dirty environments
- Multiple sampling
- Reduced resolution
- Fixed blanking
- 2 virtual photoelectric switches
- Integrated laser alignment
Product family
C4000 Advanced
Increase productivity with greater machine safety
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- Various options for blanking objects: fixed, floating, or teach-in
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Beam coding for correct system allocation
- Configuration and diagnostics via PC
- Cascade up to three systems
Product family
C4000 Standard
Large scanning range for greater flexibility
- Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
- 7-segment display
- PSDI mode with the UE402 switching amplifier
- External device monitoring (EDM) and restart interlock (RES)
- Configuration and diagnostics via PC
- Cascade up to three systems
- ADO (Application Diagnostic Output) signaling output for contamination indicator
- Accessory Clone Plug – for configuration memory
7028900
- Description: For deactivating external device monitoring and the integrated restart interlock
7028901
- Description: For deactivating external device monitoring and the integrated restart interlock
- Product family group: Safety light curtains
- Target Audience: Design and build / equipment planning, maintenance
- Training format: Classroom training
- Product family group: Safety light curtains, Safety relays
- Target Audience: Design and build / equipment planning, maintenance
- Training format: Classroom training
7026955
- Accessory family: Other adapters and distributors
- Note: C4000 Standard (not cascading) receiver to FGS/MGS receiver
7026958
- Accessory family: Other adapters and distributors
- Description: C4000 Standard (Non-Cascadable) Sender to FGS Sender
- Product family group: Safety light curtains
- Target Audience: Service / Maintenance, planning, Design and build, Electronics engineer
- Training format: Classroom training