Contact
Feedback


W45

Detect products at a distance beyond what the eye can see

Your Benefits

  • Reliable continuous operation due to high operating reserves
  • Very large sensing distance
  • Rugged metal housing ensures a long service life in harsh industrial environments
  • Front lens heating prevents condensation and frost for reliable operation in outdoor applications
  • Multiple functions for simpler integration of individual systems
  • Variants DC voltage and universal AC/DC voltage provides installation flexibility due to same housing

Overview

Detect products at a distance beyond what the eye can see

The W45 sensor family offers the highest level of operational security at 100 m among standard photoelectric sensors. These sensors are enclosed in a rugged metal housing for harsh industrial environments and long service life. When combined with optional front lens heating, the W45 becomes an ideal choice for long-range outdoor applications.

All versions are equipped with adjustable time delays for individual application flexibility, which reduces the number of stocked part numbers. Variants with DC voltage and universal AC/DC voltage are available.

Special variants have been developed to detect high temperature targets such as glowing steel (> 800 °C).

At a glance
  • Long sensing range with a high operating reserve
  • Rugged metal housing
  • Optional: Powerful front lens heating
  • Optional test input, time delays and alarm output
  • Variants for 10 - 60 V DC or 24 - 240 V DC / 24 - 240 V AC voltage supply

Downloads

TOP