Contact
Feedback


W250-2

High performance in a compact housing for AC and DC applications

Your Benefits

  • Mounting bracket is included to ease installation
  • Visible red Bright Light LED for simpler alignment of the sensors
  • Cable or rotatable M12 connector provide installation flexibility
  • Operating mode (light/dark) is selectable via a control cable to reduce the number of device variants
  • Variants with DC voltage and universal AC/DC voltage in the same housing provide increased flexibility

Overview

High performance in a compact housing for AC and DC applications

The W250 family of photoelectric sensors is characterized by a special combination where both DC and AC/DC types are integrated in one highly compact housing. With a cable variant and a rotatable male connector variant, the W250 is highly flexible when it comes to system integration. Users are aided by an easy-to-read positioning indicator when adjusting sensitivity and sensing distance. Light/dark switching via a control cable cuts the number of device variants by half and reduces storage.

At a glance
  • Easily visible red light thanks to BrightLight LED
  • Potentiometer with a positioning indicator for adjusting the sensing range/sensitivity
  • Light/dark switching via control cable
  • Rotatable male connector or cable
  • Variants for 10 … 30 V DC or 24 … 240 V DC / 24 … 240 V AC power supply in compact design
  • BEF-W250 mounting bracket made of stainless steel (1.4301) included in delivery

Downloads

TOP