EN
Country: EN (Spain)
Select country/region

Language

  • English
  • Spanish
safety-fields-of-application-image-webx

Safe Motion

Experience the world of safe machine movements

For processes that go hand in hand

Protect your employees and increase the efficiency of mobile and stationary applications. Safe Motion from SICK offers you suitable solutions for safely monitoring and controlling machine movements in accordance with EN ISO 13849 and individual safety considerations. Intuitive configuration, well-functioning service, and fast maintenance and troubleshooting reduce setup times and downtimes of machines and systems. With Safe Motion, dangerous and non-dangerous machine movements can be precisely distinguished. For you, this means: flexibility in machine design and dynamic processes. Discover the fields of application of Safe Motion.
 

: Safe Motion is divided into three areas and offers solutions for different industries.

TRIPLY POWERFUL FOR SAFE MACHINE MOVEMENTS

For numerous applications, SICK can offer you safety solutions that implement a variety of Safe Motion functions.

An automated guided vehicle drives past a conveyor belt and loads parcels

Safe Motion Measure

Safe and accurate measurement of machine and vehicle movements is possible using safety encoders and safe motor feedback systems. They safely detect the position, angle and speed of vehicles and machine parts. The sensors then transmit the corresponding data to a motion monitoring module and to the motor controller.

The machine movements of a stationary machine are monitored

Safe Motion Monitoring

Motion monitoring modules allow you to monitor machine movements continuously, precisely and safely. If the measured movement values deviate from predefined parameters, a module forwards this to the safety controller. Motion monitoring modules and safety controller activate the safety functions. This protects people and increases the efficiency of your machines.

The employee transfers the configuration to the device and checks it

Safe Motion control

Safety controllers integrate the core task of motion control into the safety concept of the machine with the help of Safe Motion. Based on the movement data from safety encoders and safe motor feedback systems, a safety function precisely tailored to the specific risk is triggered: Together with motion monitoring modules, safety controllers reliably execute drive safety functions. They reduce the machine speed to a safe movement or stop the machine in case of emergency.

Mehr zu Safe Motion Monitoring and Control

ADVANTAGES AT A GLANCE

Optimized interaction between humans and machines for greater efficiency

Benefit from a safe interaction between humans and machines

Monitoring of the angle by means of a ruler and the speed by means of a tachometer

Have position, angle and speed safely recorded

Graphic with direction and type of movement

Monitor linear and rotational movements continuously

Gears show the opposing movements of the drives

Take advantage of the numerous drive safety functions

Installation by qualified personnel using a computer and tools

Experience easy installation and commissioning

Graphic shows the increase in productivity thanks to Safe Motion

Increase productivity and reduce downtimes

Safe Motion from SICK as a one-stop shop, everything from a single source

Get all devices from a single source

The finished machine with Safe Motion can be legally approved quickly

Certify your machine easily

Show more

SAFE MOTION – VERSATILE AND SOPHISTICATED

Mobile robots, and stationary machines as well, need to be flexible and efficient. Safe Motion solutions with numerous drive safety functions monitor machine movements and stop them safely in the event of danger.

SOLUTIONS AT A GLANCE