Contact
Feedback

Track and trace systems
RFMS Pro

RFMS Pro
On request
Please note: the exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications. Our regional sales organization will help you to select the optimum device configuration.
This product is unfortunately not available online. Please contact us. Contact
  • Copy shortlink
    • Features
      Frequency band865 MHz ... 868 MHz (ETSI), 902 MHz ... 928 MHz (FCC), others on request
      MTBF> 80,000 h
      MTTR< 10 min, per device
      Applications

      Master data acquisition

      Receiving area

      Outgoing area

      Conveyor

      Application

      Indoor

      Industrial environment

    • Mechanics/electronics
      Dimensions, system (L x W x H)

      1,200 mm x 119 mm x 500 mm (module 1)

      1,200 m x 119 m x 259 m (module 2)

      Enclosure rating

      IP65 1)

      IP54 1)

      Supply voltage100 V AC ... 264 V AC
      Mains frequency50 Hz ... 60 Hz
      Power consumption50 W, without load
      FixingAt conveyor or floor
      HousingAssembled by two different module types
      Housing materialBrushed stainless steel
      Total weight

      17 kg, at 500 mm height, without sensors

      9 kg, at 259 mm height, without sensors

      19 kg, sensors

      Housing colorMetallic
      • 1) Depending on antennas.
    • Performance
      Number of codes per reading intervalDepending on application
      RFID standard

      EPCglobal UHF Class 1 Generation 2

      ISO/IEC 18000-6 C

    • Interfaces
      Serial✔ (3)
      Data transmission rate300 bit/s ... 57,600 bit/s
      Electrical connectionSub-D, 9-pin
      Ethernet✔ (2)
      FunctionData output, parameter set-up, analyses
      Data transmission rate10 MBit/s / 100 MBit/s
      ProtocolFTP, TCP/IP, Server/Client
      Electrical connectionRJ45
      PROFIBUS DP
      Data transmission rate12 MBaud
      ProtocolPROFIBUS DP
      Electrical connectionSub-D, 9-pin
      USB
      FunctionData output, parameter set-up, analyses
      PNP, configurable, opto isolated, reverese polarity protected✔ (13)
      Digital output, PNP +24 V, 30 mA✔ (4)
      Floating output✔ (2)
      CAN bus✔ (2)
      Data transmission rate500 kbit/s
      ProtocolSICK protocol
      Reading pulsePhotoelectric sensor
      Output data

      XML

      ASCII

      Customer protocol

      Configuration interface

      Ethernet

      Serial

      SOPAS Engineering Tool

    • Ambient data
      Ambient temperature operation0 °C ... +40 °C
      Ambient storage temperature–20 °C ... +70 °C
      Permissible relative humidity90 %, Non-condensing
      Radio approvalETSI EN 302 208-2 V1.4.1, FCC Part 15.247 1)
      • 1) Others on request.
    • General notes
      Items supplied

      1 x MSC800-1100

      1 x RFU630-04xx

      1 x DFV60

      1 x WL18

      Connection cables, brackets, number of modules, and tri-band patch antennae

      Depending on application

      UsageReading and assignment of RFID tags on conveyor techniques
    • Classifications
      ECl@ss 5.027280401
      ECl@ss 5.1.427280401
      ECl@ss 6.027280401
      ECl@ss 6.227280401
      ECl@ss 7.027280401
      ECl@ss 8.027280401
      ECl@ss 8.127280401
      ECl@ss 9.027280401
      ETIM 6.0EC002998
      UNSPSC 16.090152161523

    Technical drawings

    RFMS Pro
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP