With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
Please note:
the exact device specifications and performance data of the product may deviate from the information provided here, and depend on the application in which the product is being used and the relevant customer specifications. Our regional sales organization will help you to select the optimum device configuration.
Loading ...
This product is unfortunately not available online. Please contact us.
Contact
Measurement of non transparent (opaque) and dimensionally stable objects only
Legal-for-trade
Certified according OIML R 129, MID 009, and NAWI
Applications
Dimensioning of objects on pallets
Mechanics/electronics
Dimensions, system (L x W x H)
3.2 m x 2.4 m x 3.35 m
Transport dimensions, system (L x W x H)
3.2 m x 2.4 m x 2.3 m
Measuring area of system
1.8 m x 2 m
Measuring height
(≤ 2.5 m)
Measurement area of platform scale
1.5 m x 1.25 m
Supply voltage
230 Valternative 110 V (typical)
Mains frequency
50 Hzat 230 V
60 Hzat 110 V
PC platform
APACHE p8 with Windows XP embedded
Panel PC
Touch panel for data input and visualization of measurement results
Protrusions
Protrusions on the object bigger than 4 cm in length and width, or 1 cm in height are included for the measurement of the smallest enclosing cuboid
Performance
Travel speed of measurement axis
22 m/min
Maximum object size
180 cm x 200 cm x 250 cm
Minimum object size
20 cm x 20 cm x 10 cm
Accuracy of object coverage
± 2 cm x ± 2 cm x ± 1 cm
Accuracy of scale
e = 0.5 kg
Allowed weight for legal-for-trade weighing
10 kg ... 2,000 kg
Authorizations
OIML R 129
MID009
NAWI
Legal-for-trade approvals
Interfaces
Ethernet
✔
Data transmission rate
10/100/1,000 Mbit/s
Protocol
FTP
Electrical connection
RJ45
Serial (RS-232, RS-422)
✔
Electrical connection
D-Sub
Optical indicators
Display unit with serial data interface (RS-232, RS-422, RS-485)
Identification
Robust IDM16x hand-held bar code scanner fitted with a cable for all standard 1D bar codes, reading distance of up to 800 mm, minimum module width 0.076 mm (other hand-held scanner types available upon request)
Ambient data
Ambient temperature operation
0 °C ... +40 °C
32 °F ... +104 °C
Permissible relative humidity
≤ 85 %, Non-condensing
General notes
Items supplied
DWS Pallet system with frame and SICK sensor package
LMS500 (2 x)
DFS60
IME12 (3 x)
DOS-2312-G
IDM160BT RS-232 Kit
Handheld scanner (optional)
Platform scale (optional)
Connection cables and frame options depending on application