With your consent our website uses own cookies and third-party cookies to identify you and to send advertising messages in line with your online navigation preferences. Without your consent we will only use anonymized cookies, e.g session cookies. If you want to know more or refuse consent to some cookies, click here.
|
|
| Application | Traffic management |
| System components | LMS511 SE |
| Number of covered lanes | Up to 4 lanes |
| System extension | Up to 16 lanes |
| Integrated application | Vehicle classification Vehicle counting |
| Axle counting option | No |
| Scanner design | 1-scanner solution |
| Vehicle data | Vehicle class (selectable category systems with up to 30 classes) Lane assignment Confidence level for all vehicle datas Point cloud |
| Trigger lines | Max. 15 m (Calculated) |
| Weight | 4.4 kg |
| Installation position | Overhead or laterally |
| Counting accuracy | > 99.8 % (overhead detection of 2 lanes with one LMS511 SE) |
| Classification accuracy | Typ. 96 % (For TLS8+1 classes, overhead detection of 2 lanes) |
| |||||||
| Ambient temperature operation | –40 °C ... +60 °C |
| Items supplied | 2D LiDAR sensor LMS511 SE Traffic Controller TIC with TIC software including USB Stick with TEMS info sample client, source code for TEMS info sample client, TEMS analyzer and operating instructions |
| ECl@ss 5.0 | 27281001 |
| ECl@ss 5.1.4 | 27280190 |
| ECl@ss 6.0 | 27280190 |
| ECl@ss 6.2 | 27280190 |
| ECl@ss 7.0 | 27280190 |
| ECl@ss 8.0 | 27280190 |
| ECl@ss 8.1 | 27280190 |
| ECl@ss 9.0 | 27280190 |
| UNSPSC 16.0901 | 41111615 |
Products and Industries
New ProductsProduct PortfolioIndustriesProducts by TaskService and Support
Service and SupportSoftware DownloadsLiterature DownloadsRegistrationKnow-How
FAQsTechnologiessafetyIQGlossaryNews and Events
NewsletterSICK Sensor BlogCustomer magazineGlobal Trade FairsContact
Contact formFeedbackAbout SICK
SICK Spain & PortugalWorldwide Locations
