Contact
Feedback

Accessories
Adapters and distributors

SYL-1205-G0M3
6043534
Usual availability on request
This product is unfortunately not available online. Please contact us. Contact
  • Copy shortlink
    • Technical specifications
      Accessory familyY-junctions
      Connection type head AM12, 3-pin, A-coded
      Connection type head BMale connector, M12, 4-pin, A-coded
      Connection type head CMale connector, M12, 4-pin, A-coded
      Signal typeSensor/actuator cable
      Connecting cable0.3 m, PVC
      Cable materialPVC
      Conductor cross-section0.34 mm²
      Connector material head ATPU
      Connector material head BTPU
      Connector material head CTPU
      Locking nut materialNickel-plated brass
      Material knurled screw head ANickel-plated brass
      Material knurled screw head BNickel-plated brass
      Material knurled screw head CNickel-plated brass
      Shielding, headUnshielded
      Reference voltage≤ 250 V DC
      Current loading4 A
      Contamination rating3
      NoteFemale connector M12, 4-pin, straight to 2 x male connector M12, 4-pin, straight
      Ambient operating temperature–40 °C ... +80 °C, stationary position and flexible use
      Enclosure ratingIP67
      Ambient operating temperature
      Head–30 °C ... +80 °C
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      UNSPSC 16.090131163032

    Technical drawings

    SYL-1205-G0M3
    Dimensional drawing
    SYL-1205-G0M3
    Anschlussschema
  • View: View Gallery View List Show all
    Hide all
TOP