Contact
Feedback

You searched for "muting"

60 results:

Result 1 - 24 out of 60

Product family C4000 Palletizer
Innovative muting alternative for access protection
  • Type 4 (IEC 61496), SIL3 (EN 62061), PL e (EN ISO 13849)
  • Self-teaching, dynamic blanking for detection of goods and pallets
  • Direction detection
  • Multiple sampling
  • Reduced resolution
  • Muting alternative
  • Beam coding
  • Object gap suppression
Product family M4000 Advanced Curtain
On-site connection of the muting signals and high resolution
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Rugged housing with three mounting grooves
  • 7-segment display
  • Resolution 14 mm or 30 mm, scanning range up to 19 m
  • External device monitoring (EDM), restart interlock (RES), application diagnostic output (ADO), and SDL interface
  • Beam coding for correct system allocation
  • Muting: on-site connection and processing in combination with the UE403 muting switching amplifier
  • Configuration and diagnostics via PC
Product family M4000 Advanced
Intelligent and efficient: connection of the muting signals directly on site
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Robust housing with three mounting grooves
  • Wide scanning range, up to 70 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integration features: laser alignment aid, LED
Product family Safe Entry Exit
New way of muting
  • Can be combined with any type 4 electro-sensitive protective device
  • TÜV-certified alternative to classic muting up to SILCL3 and PL e
  • Human/material differentiation without additional muting sensor
  • Available as software for Siemens S7 or Flexi Soft
  • Several material passage movements can be evaluated using a single controller
  • Multiple material gates can be evaluated by one controller
Product family M4000 Advanced A/P
Intelligent and efficient: connection of the muting signals directly on site
  • Type 4 (IEC 61496), SIL3 (IEC 61508), PL e (EN ISO 13849)
  • Sender/receiver in a single housing, scanning range up to 7.5 m
  • External device monitoring (EDM), restart interlock, application diagnostic output, SDL interface
  • Muting in combination with the UE403 muting switching amplifier
  • 7-segment display
  • Configuration and diagnostics via PC
  • Optional integrated: LED
2045737
  • Description: Guard plate for round steel arm, right
  • Items supplied: Mounting hardware included
  • Details
  • Compare now
2045738
  • Description: Guard plate for round steel arm, left
  • Items supplied: Mounting hardware included
  • Details
  • Compare now
2045513
  • Description: Round steel arm 400 mm, including one universal bracket with a mounted reflector P250
  • Items supplied: Including fixing screws and rhombus sliding nuts
  • Details
  • Compare now
2045512
  • Description: Round steel arm 400 mm, including two universal brackets with a mounted reflector P250
  • Items supplied: Including fixing screws and rhombus sliding nuts
  • Details
  • Compare now
2045507
  • Description: Round steel arm 400 mm, including two universal brackets
  • Items supplied: Including fixing screws and rhombus sliding nuts
  • Details
  • Compare now
2045730
  • Description: Round steel arm 400 mm, including two universal brackets with a mounted sensor WL280-2P1131
  • Items supplied: Including rhombus sliding nuts, fixing screws, and M12 x 4 male connector for connection to sensor
  • Details
  • Compare now
2046171
  • Description: Muting arm kit for 2-sensor cross muting: Pre-mounted and pre-aligned muting arm kit for M4000 device profile mounting and for device columns with exterior mounting grooves
  • Items supplied: 2 x muting arm active, 2 x WL100-2P1429 pre-mounted in fixed position and M12 angled plug incl. 2 m cable, 2 x muting arm passive, 2 x P250 reflector pre-mounted in fixed position
  • Details
  • Compare now
2046170
  • Description: Muting arm kit for 4-sensor parallel muting: Pre-mounted and pre-aligned muting arm kit for M4000 device profile mounting and for device columns with exterior mounting grooves
  • Items supplied: 2 x muting arm active, 4 x WL100-2P1429 pre-mounted in fixed position and M12 angled plug incl. 2 m cable, 2 x muting arm passive, 4 x P250 reflector pre-mounted in fixed position
  • Details
  • Compare now
2092758
  • Accessory family: Other adapters and distributors
  • Description: Muting connector
  • Details
  • Compare now
1682327
Training
  • Product family group: Multiple light beam safety devices, Safety relays
  • Target Audience: Design and build / equipment planning, Operator, maintenance
  • Training format: Classroom training
  • Details
  • Compare now
Product family UE403
Muting switching amplifier for M4000 Advanced
  • Connection of 2 to 4 muting sensors, external muting lamp, reset and override control switch, belt stop signal
  • Functions: Concurrence monitoring, monitoring of the total muting time, sensor gap monitoring, sensor testing, partial blanking, end of muting via the ESPE, integrated override
Muting in both directions
Muting in both directions
Safe muting exit only
Safe muting exit only
Product family deTec
Because we take safety to the next level
  • NFC diagnosis and smartphone app
  • Diagnostics and automation via IO-Link
  • 2-signal muting
  • Smart presence detection
  • Dynamic protective field widths
  • Configuration of all functions without software
  • Reduced resolution: 1 or 2 beams
  • IP65, IP67, and IP69K enclosure ratings plus variants for explosion-hazardous areas
1065291
Training
  • Details
  • Compare now
1069312
Training
  • Details
  • Compare now
Access protection with muting at the stretch wrapper
Access protection with muting at the stretch wrapper
Access protection with muting on belt conveyors
Access protection with muting on belt conveyors
Access protection without muting at the stretch wrapper
Access protection without muting at the stretch wrapper

Result 1 - 24 out of 60

TOP