Filter by:
You searched for "a"
435 results:
Product family
OPS
A Clear Edge for Your Logistics
- Maximum read rates and encoder performance thanks SMART+ decoder
- Integrated interface for SICK diagnostics software
- Can be connected to all other SICK system solutions for automated identification (= modular system approach)
- 6-side read capability
- Start-stop or tracking operation
Product family
SMC222
A Pitot tube flow velocity measuring device
- Provides users with a standard 4 ... 20 mA output proportional to the flow rate
Product family
PHT
A clean solution
- Robust and precise pressure measurement technology
- Flush-mounted, hermetically sealed stainless steel membrane with roughness Ra < 0.4 μm
- Wetted parts stainless steel 1.4435, housing stainless steel 1.4571
- CIP/SIP resistant
- Large range of hygienic process connectors
- Stainless steel housing with enclosure rating of up to IP 68
- Field housing available (IP 67)
Product family
PBT
A genuinely talented all-rounder
- Pressure measurement ranges from 0 bar ... 1 bar up to 0 bar ... 600 bar
- Relative, absolute, and ± measuring ranges
- Large number of process connections available
- No mechanical moving parts. Hence no wear, fatigue, or maintenance
- Circularly welded, hermetically sealed stainless steel membrane
- Output signal 4 mA ... 20 mA, 0 V ... 5 V or 0 V ... 10 V
- Electrical connection M12 x 1, angled plug (acc. to DIN 175301-803 A) or cable connection
Product family
LL3
A wide variety of solutions to your most challenging applications: SICK's fiber-optic cables
- Very large selection of plastic and glass fiber-optic cables.
- Fiber-optic cables resistant to chemicals and high temperature
- Threaded and smooth sleeves, bands of light (array), 90° reflection versions available
- Focused optics
- Proximity and through-beam versions available
- Plastic , protective metal or Teflon sheathing available
Product family
EventCam
Get a better perspective - with the EventCam from SICK
- Picture and video mode, RGB
- Horizontal field of view 44° @ QSXGA
- Working distance 0,4 m ... 0,6 m or 0,8 m ... 6,0 m
- Immediate FTP upload and/or internal storage (35-1000 events)
- Ambient operating temperature 0°C ... +40°C / 0°C ... + 35°C (depending on the mode)
- Dimensions (W x H x D) 71 mm x 43 mm x 35.6 mm
- Housing of aluminum die cast, IP65
- CE approval
Product family
VPS Pro
Setting a benchmark in road and traffic technology
- Automatic and precise measurement of vehicle dimensions
- Information about the measured vehicle via TCP/IP interface
- Step-by-step configuration wizard for commissioning
- 3D model of vehicle with colored oversize indication
- Additional engineering support; e.g., integration into a higher-level system
Product family
Baggage Analytics
For a world in motion
- Reliable aggregation and visualization of SICK sensor data
- Modern, responsive user interface accessible on multiple form factors
- Data Analysis Package based on time, read-rates and barcode type
- Easy installation and configuration
- Time limited license for evaluation
Product family
VLC100
Only one device for a wide range of monitored areas
- Sensing range up to 2.8 m
- Resolution 6 mm up to 18 mm
- One device only: integrated sender and receiver
- Intuitive one-button operation
- Automatic alignment
- Synchronization of 2 systems
- Easy teach-in function
Product family
M2000 RES/EDM A/P
Protection using intelligent wiring and integrated functions
- Type 2 (IEC 61496), PL c (EN ISO 13849)
- Robust, industrial housing
- 7-segment display
- Scanning range up to 6 m
- External device monitoring (EDM), restart interlock (RES), and internal self-testing configurable without PC
- Economical active/passive variants minimize the wiring costs
- Standardized M12 connectivity
Product family
VISIC100SF
Modernizes measurement performance for tunnel air quality
- Visibility (K value) measured according to the scattered light measurement principle
- CO and NO concentration measured using electrochemical sensors in accordance with EN 50545
- Software developed in accordance with EN 61508 (SIL1)
- Highly reliable – no moving parts
- Combines visibility measurement with two different gas measurements
- IP 6K9K enclosure rating thanks to a rugged stainless-steel housing
- Fog compensation through integrated heating (option)
Product family
MEAC300
Clear and cost-efficient emissions data management
- Bus-capable data acquisition from measuring devices and plants
- Evaluation conforming to the Industrial Emissions Directive, EN 14181 QAL2, and optionally QAL3 (CUSUM)
- Secure storage with automated backup
- Ergonomic display for constant monitoring of evaluation rules and device statuses
- Fast data transmission to the plant control in a 5 s cycle
Product family
MZT8 ATEX
Typically SICK: maximum performance for potentially explosive areas
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Drop-in mounting from above simplifies handling and assembly
- Combined fixing screw (hexagon socket screw and slotted screw)
- Variants fulfill the requirements of ATEX categories 1D, 1G and 3D, 3G
- Very short sensor housing for use in short stroke cylinders
- Enclosure rating: IP 67
Product family
MZCG VIA
Extremely short cylinder sensor for pneumatic grippers and miniature cylinders
- Extremely short housing (12.2 mm) for applications in pneumatic grippers and miniature cylinders
- Fits in all commonly-used C-slots, e.g. from Schunk, Zimmer, Festo or SMC
- Short, precise switching point, ideal for applications with small stroke
- Cable suitable for drag chain
- IP68 enclosure rating
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- IO-Link and automation functions
Product family
MZT8 VIA
Typically SICK: precision sensors for high machine output
- Can be used in all standard cylinders, linear slides, and grippers using the T-slot and – with the help of adapters – in round rod, tie-rod, and profile cylinders, and cylinders with a dovetail groove
- Insertion of the sensor into the slot from above makes mounting quick and easy
- Combined fixing screw (hexagon socket screw and slotted screw)
- Yellow LED as optical adjustment indicator and output state display
- Green LED acts as a status indicator
- Very short sensor housing for use in short stroke cylinders
- Enclosure ratings: IP 67, IP 68, IP 69K
- IO-Link and automation functions
Product family
SMC9021
A continuous emission monitoring system
- The heated sampling probe prevents the flue gas from cooling during the sampling process
- The sampling probe has back-purge functionality for longer maintenance intervals
- Supports PLC controlled automatic back-purge, drainage, and calibration to ensure long-term up-time
- Alarm parameters may be set for temperature, flow rate, and humidity for easy operation of the monitoring system
- Multiple configurations available (S700 series)
- Additional measurement capabilities available (oxygen content, dust content, flow rate measurement, etc.)
Product family
MCS100E HW-C
A raw gas and emissions monitoring system solution
- Measures up to 8 IR-active gas compounds
- Gas paths completely heated to prevent corrosion and measurement error produced by condensation
- Optional zirconium dioxide sensor for O2 measurement
- Supports calibration of the full system or direct calibration of the analyzer
- Multi-stage filtration allows safe sampling
- Automatic zero and span point calibration, and internal calibration filter allows for calibration without test gas
- Regular back-purging
- Incorporates temperature and flow control and automatic sampling cut-off if malfunction occurs
- Automatic purging protects the instrument in case of malfunction
- Software category: Integration Solutions
- Description: The FE A+M Dashboard provides a quick overview of the status of every IO-Link device in a machine or system, and does so with no programming effort required. It monitors process data and selected parameters for overshooting of freely configurable limit values, reports deviations both graphically and in plain text, and sends emails. This keeps your IO-Link system always under control.
Type: FieldEcho®
Name: FE A+M Dashboard
Version: 1.1.0
Software category: Integration Solutions
Size: 323.54 MB
Product family: FieldEcho®
- System part: Sender/receiver in one housing, Deflector unit
- Scanning range: 0 m ... 6 m, configurable
- Connection type: Male connector M12, 8-pin
- System part: Sender/receiver in one housing, Deflector unit
- Scanning range: 0 m ... 6 m, configurable
- Connection type: Hirschmann male connector M26, 12-pin
- System part: Sender/receiver in one housing, Deflector unit
- Scanning range: 0 m ... 6 m, configurable
- Connection type: Hirschmann plug M26, 7-pin
Product family
ATM60 CANopen
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: face mount, servo flange, blind hollow shaft, adapter accessories
- Zero-set and preset functions via hardware/software
- No battery
- Electrical interface: CAN specification 2. 0B, electrically isolated; DS 301, V4.01, DSP 406, V2.0, Class 2
- Electronically adjustable, configurable resolution
- Network status info via duo LED
- Magnetic scanning
Product family
ATM60 DeviceNet
Reliable, established and modular
- Extremely rugged, tried-and-tested absolute multiturn encoder with a resolution of up to 26 bits
- Mechanical interface: face mount, servo flange, blind hollow shaft, and adapter accessories
- Zero-set and preset functions via hardware/software
- No battery
- Electrical interface: CAN/DeviceNet specification 2.0B, electrically isolated; device profile: Generic [0]
- Electronically adjustable, configurable resolution
- Network status info via duo LED
- Magnetic scanning