Contact
Feedback

Accessories
Adapters and distributors

SBL-04D12-KC05
6028394
Usual availability on request
  • Copy shortlink
    • Technical specifications
      Accessory familyJunction boxes
      Connection type head AFemale connector, M12, 5-pin
      Connection typeFlying leads
      Number of slots4
      Signals per slot (slot assignment)2 x per socket
      Output interfaceMoulded master cable 5 m
      Connecting cable5 m, 11-wire, PUR, halogen-free
      Cable materialPUR, halogen-free
      Cable colorBlack
      Conductor cross-section

      0.5 mm²

      1 mm²

      Housing materialTPU
      Housing colorOrange
      Locking nut materialCuZn, nickel-plated brass
      Indication LED
      Reference voltage≤ 32 V
      Operating voltage10 V DC ... 30 V DC
      Current loading

      11 A, total at 30 °C (refer to correction factors EN 60204-1)

      Total at 30 °C (refer to correction factors EN 60204-1)

      Maximum current carrying capacity per slot≤ 2 A
      NoteConsolidation of sensor and actuator signals
      Items suppliedWith 2 dust covers and 10 attachable labels
      Ambient operating temperature–15 °C ... +90 °C
      Enclosure ratingIP67 1)
      • 1) Only in fully locked position with its plugs.
    • Classifications
      ECl@ss 5.027279201
      ECl@ss 5.1.427279201
      ECl@ss 6.027279201
      ECl@ss 6.227279201
      ECl@ss 7.027279201
      ECl@ss 8.027279201
      ECl@ss 8.127279201
      ECl@ss 9.027440108
      ETIM 5.0EC002585
      ETIM 6.0EC002585
      UNSPSC 16.090131163032

    Technical drawings

    SBL-04D12-KC05
    Dimensional drawing
  • View: View Gallery View List Show all
    Hide all
TOP