Safety radar sensors
safeRS/safeRS3 / Control

SRA3-AAC100ZPUI
6080601
Please note: safeRS3 consists of the safeRS3 control unit and up to 6 safeRS3 sensors.
Piece
Copy shortlink
    • Features
      Number of monitoring cases≤ 32
      Response time≤ 100 ms
    • Safety-related parameters
      Safety integrity levelSIL2 (IEC 62061)
      CategoryCategory 3 (EN ISO 13849)
      Performance levelPL d (EN ISO 13849)
      PFHD (mean probability of a dangerous failure per hour)
      Access protection1.66 x 10-8 (EN ISO 13849) 1)
      MTTFD (mean time to dangerous failure)38 years (IEC 60050)
      TM (mission time)20 years (EN ISO 13849)
      Safe state in the event of a faultAt least one OSSD pair is in the OFF state.
      • 1) For details see operating instructions.
    • Functions
      Restart interlock
      Muting
      Manipulation protection
      Safe detection of a person
    • Interfaces
      Outputs
      OSSD pairs≤ 2
      Safety outputs via network4
      Universal outputs≤ 4 1)
      Inputs
      Universal inputs2 dual-channel 1)
      Test input1 2)
      Configuration methodPC with safeRS3 Designer (Configuration and Diagnostic software)
      Configuration and diagnostics interfaceEthernet, micro USB
      Fieldbus, industrial networkPROFINET
      ProtocolPROFIsafe
      Display elementsLEDs
      • 1) Freely configurable.
      • 2) Prescribed as soon as at least one digital input is used.
    • Electrical data
      Supply voltage Vs24 V DC (20 V DC ... 28 V DC)
      Power consumption≤ 1 A
      Power consumption≤ 33 W, control unit and six sensors
    • Mechanical data
      Dimensions (W x H x D)105 mm x 103 mm x 58 mm
    • Ambient data
      Enclosure ratingIP20 (IEC 60529)
      Ambient operating temperature–30 °C ... +60 °C
      Storage temperature–40 °C ... +80 °C
    • Other information
      Bandwidth60.6 GHz ... 62.8 GHz
      Transmissin power≤ 13 dBm
      Radio classClass 2 (2014/53/EU, RED - radio equipment)
      Detection methodFMCW radar for motion detection
      Items supplied

      safeRS3 control unit

      Safety instruction

      Mounting instructions

      Operating instructions for download

      safeRS3 Designer (configuration and diagnostic software) for download

    • Classifications
      ECl@ss 5.027270890
      ECl@ss 5.1.427270890
      ECl@ss 6.027280800
      ECl@ss 6.227280800
      ECl@ss 7.027280890
      ECl@ss 8.027280890
      ECl@ss 8.127280890
      ECl@ss 9.027280890
      ECl@ss 10.027280890
      ECl@ss 11.027280890
      ETIM 5.0EC001825
      ETIM 6.0EC001825
      ETIM 7.0EC001825
      ETIM 8.0EC001825
      UNSPSC 16.090139121528

    Technical drawings

    SRA3-AAC100ZPUI
    Dimensional drawing
    SRA3-AAC100ZPUI
    Pin assignment Voltage supply
    SRA3-AAC100ZPUI
    Pin assignment Digital inputs and outputs
    SRA3-AAC100ZPUI
    Pin assignment Ethernet
    SRA3-AAC100ZPUI
    Pin assignment Sensor connection
  • View: View Gallery View List Show all
    Hide all