Position sensors
Position sensors detect the piston position of pneumatic actuators using a direct, non-contact method. They continuously supply data via analog outputs or IO-Link, enabling flexible machine concepts and making it possible to solve tasks in areas such as quality monitoring and process control. The sensors are mounted externally on the cylinder, ensuring they are fast to install – even in existing machines.
3 results:
- Position sensor for direct mounting in C-slots on pneumatic cylinders and grippers
- Sensor variants with measuring ranges of 25 mm to 200 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters
- Position sensor for use on pneumatic cylinders
- Sensor variants with measuring ranges of 107 mm to 1,007 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting with adapters on a multitude of cylinder types (tie-rod cylinders, round body cylinders, profile cylinders)
- Position sensor for direct mounting in T-slots on pneumatic cylinders
- Sensor variants with measuring ranges of 32 mm to 256 mm
- Analog outputs (for current or voltage), switching output, and IO-Link
- Mounting on other cylinder types (e.g., round body cylinders) is possible with adapters