2D machine vision
picoCam2

Ultra compact industrial streaming cameras in accordance with GigE vision standard

Your Benefits

  • The picoCam2 family is ideal for use on the Sensor Integration Machine (SIM), supporting complex image processing tasks
  • Ideal for multi-camera applications, e.g., several cameras on the SIM
  • Simple operation using just one connecting cable thanks to PoE
  • Reliable, even in very tight spaces
  • Compatible with the GigE vision interface standard
  • Simple plug and play installation on the SIM thanks to pre-assembled cables

Overview

Ultra compact industrial streaming cameras in accordance with GigE vision standard

The picoCam2 GigE vision-compatible camera family is ideally suited to applications where space is restricted. So that it can be used in industrial environments, the picoCam2 has a screw-fit RJ45 GigE interface – the standard for industrial image processing – as well as industry-grade plug connectors for the voltage supply and trigger signals. As an alternative, it is also possible to operate it with just one cable measuring up to 100 m in length using Power over Ethernet (PoE). The picoCam2 is available with 1, 3 or 5 megapixel resolution in color and monochrome variants. CMOS image sensors use global shutter technology and enable multiple image sections (AOI). Image recording and transmission are decoupled in the internal 126 MB memory bank, meaning multi-camera applications are supported.

At a glance
  • Ultra-compact housing
  • Power over Ethernet (PoE)
  • Wide-range voltage supply 12 V DC ... 24 V DC
  • Screw-fit RJ45 GigE interface
  • Screw-fit Hirose plug connector for the voltage supply and digital inputs and outputs
  • Color and monochrome variants
  • Connection for c-mount lenses

Applications

Technical overview

 
  • Technical data overview

    Technical data overview

    SensorCMOS Color / CMOS monochrome
    Sensor resolution

    1,456 px x 1,088 px (1.58 Mpixel)

    2,048 px x 1,536 px (3.15 Mpixel)

    2,448 px x 2,048 px (5.01 Mpixel)

    LensC-mount
    Optical format

    1/3"

    1/1.8"

    2/3″

    Ethernet✔ , UDP/IP
    Configuration softwareSICK Vision Suite
    Dimensions29 mm x 29 mm x 29 mm
All technical data can be found accompanying the individual product

Downloads