2D machine vision
Inspector / Inspector I-series

VSPI-1R111
1042779
Piece
Copy shortlink
    • Features
      Task

      Presence inspection

      Quality inspection

      Measuring, 2D

      Positioning

      Robot guidance

      Technology2D snapshot, image analysis
      Product categoryConfigurable
      Toolkit

      Object locator

      Contour

      Pixel count

      Edge pixel count

      SensorCMOS matrix sensor, grayscale values
      Optical focusAdjustable focus (manually)
      Working distance≥ 50 mm
      Operating distance with internal illumination50 mm ... 200 mm
      Field of view of internal illumination20 mm x 20 mm ... 72 mm x 72 mm
      Light source
      Internal lightingWhite
      LED classRisk group 1 (low risk, IEC62471 : 2006)
      Spectral rangeApprox. 400 nm ... 750 nm
      Offline supportEmulator
      Lens
      Optical format1/3"
      Focal length6 mm
    • Mechanics/electronics
      Connection type

      M12, 12-pin male connector

      M12, 4-pin female connector

      Supply voltage24 V DC, ± 20 %
      Ripple< 5 Vpp
      Current consumption< 450 mA, without output load
      Enclosure ratingIP67 1)
      Housing materialAluminum
      Window materialPMMA
      Weight350 g
      Dimensions (L x W x H)100 mm x 53 mm x 38 mm
      • 1) With front window mounted.
    • Performance
      Sensor resolution384 px x 384 px
      Scan/frame rate40 fps 1)
      Number of inspections32
      Reference images16 objects
      • 1) Max. 250 fps.
    • Interfaces
      Ethernet✔ , TCP/IP
      Data transmission rate100 Mbit/s
      Operator interfacesInspector Viewer
      Configuration softwareSOPAS ET
      Data storage and retrievalLog for 30 images, record images on PC
      Digital input4 inputs (24 V)
      Configurable inputsExternal trigger, encoder input, External teach, reference object selection
      Digital output3 digital outputs, 24 V (B-type)
      Output current≤ 100 mA
      Standard outputsNo object detected, Everything OK, Detail error
      Maximum encoder frequency40 kHz
      External illumination control5 V TTL
    • Ambient data
      Shock loadEN 60068-2-27
      Vibration loadIEC 60068-2-6
      Ambient operating temperature0 °C ... +45 °C 1)
      Storage temperature–20 °C ... +70 °C 1)
      • 1) Relative humidity: 35% ... 85%, 95% in storage.
    • Classifications
      ECl@ss 5.027310205
      ECl@ss 5.1.427310205
      ECl@ss 6.027310205
      ECl@ss 6.227310205
      ECl@ss 7.027310205
      ECl@ss 8.027310205
      ECl@ss 8.127310205
      ECl@ss 9.027310205
      ECl@ss 10.027310205
      ECl@ss 11.027310205
      ETIM 5.0EC001820
      ETIM 6.0EC001820
      ETIM 7.0EC001820
      ETIM 8.0EC001820
      UNSPSC 16.090143211731

    Technical drawings

    VSPI-1R111
    Dimensional drawing Standard
    VSPI-1R111
    Field of view
    VSPI-1R111
    Connection type
    VSPI-1R111
    M12 connection diagram, 12-pin
    VSPI-1R111
    Ethernet connection diagram
  • View: View Gallery View List Show all
    Hide all