FOUP conveyor systems positioning

It is essential for the position of FOUP conveyor systems to be pinpointed throughout the entire production process. With a resolution of 0.5 mm across its entire length, which can be up to 10 km, the optical linear measurement sensor OLM100 is an ideal solution to achieve this. The sensor is highly reliable with its four redundant sender LEDs, and this reliability ensures a long mean time between failures (MTBF).

  • Following product families can be used
    Great flexibility in a small housing
    • Highly accurate camera-based bar code positioning system
    • Traversing speeds of up to 4 m/s can be achieved
    • Wear and maintenance-free thanks to camera technology
    • Adjustable resolution as low as 0.1 mm
    • Precise positioning up to 10,000 m
    • Compact, extremely rugged magnesium housing
    • Wide range of interfaces: SSI, RS-422, RS-485, and CANopen
    • Wide operating temperature range from –30 °C to +60 °C

Production logistics get smart

Closing the circle - Sensor solutions in production logistics - even for the smallest spaces in production

Learn more