Contact
Feedback

Monitoring exhaust emissions

Environmental regulations require the continuous monitoring of certain pollutants and reference values. These are specific for each country, but typically SO2, NOx, CO and O2 are required. In many countries, emission analyzer systems must be suitability tested and approved for use. A specially developed CEMS package, the PowerCEMS100 is designed to do the job and has been approved by an independent test body. The system requires little maintenance which is especially important to plant operators. The MERCEM300Z mercury measuring system monitors Hg emissions in flue gases with high availability even at very low concentration ranges and meets required legislative regulations. Data aquisition systems from SICK complete the CEMS package.

  • Following product families can be used
    High-performance, future-proof CEMS for emission measurement
    • Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
    • Plug-and-play analyzer module with 24 V power supply
    • Control unit for displaying all measured values and status information on one monitor
    • External sensors can be connected via prepared interfaces
    Innovative measurement of mercury in flue gases
    • Accurate measurement of “total mercury” directly in a thermal converter (patented)
    • Measuring operation without using consumables
    • Practically maintenance-free gas sampling using an ejector pump – no moving parts
    • Integrated adjustment cell for automated drift checking
    • Automated adjustment of the entire measuring system with a built-in test gas generator (optional)
    • Completely modular system design
TOP