Steering angle detection of automated guided vehicles

The steering angle drive features an AHS/AHM36 CANopen absolute encoder that records the current steering angle. It delivers data for determining the steering angle, which, in addition to other parameters such as speed, lift height, load lifting position and load weight, can be used to monitor vehicle safety.

  • Following product families can be used
    Flexible, smart, compact: Encoders for countless fields of application
    • 36 mm absolute encoder with max. 26 bits (singleturn: 14 bits, multiturn: 12 bits)
    • Face mount/servo flange, blind hollow shaft
    • Rotatable male connector or cable connection
    • IO-Link, CANopen, SAE J1939, SSI interface with programmable parameterization
    • Diagnostic functions
    • Stainless steel (Inox versions)
    • Enclosure rating up to IP67 or IP69K