Protection of the door for the stretch wrapper

Access to the hazardous areas near the wrapping machine must be restricted when there are dangerous movements. The TR10 Lock electro-mechanical safety locking devices monitor access points and prevent unauthorized entry. An ES11 emergency stop pushbutton with a reset function is attached to switch off the system in case of danger. An E100 enabling switch is used for safe setup operation. All safety signals can be processed and logically gated with the compact Flexi Soft safety controller.

  • Following product families can be used
    • Plastic housing with connected cable
    • 3-stage functional structure (off-on-off)
    • Slow-action switching elements with four contacts
    • Variant with additional plus/minus buttons
    • Complies to the standard IEC/EN 60947-5-8
    • PL e for door and locking monitoring (EN ISO 13849)
    • 1,690 N locking force
    • RFID actuator with low or high coding level (EN ISO 14119)
    • Enclosure rating IP 67, IP 69K
    • Power to lock or power to release variants
    • Reliable series connection of safety outputs (OSSDs)
    • Four actuation directions
    • Flexi-Loop-ready
    • Slim plastic housing with quick disconnect mounting clip
    • Available as an emergency stop pushbutton or as a combined emergency stop/reset unit
    • Emergency stop pushbutton with optional LED illumination
    • Illuminated reset pushbutton
    • Flexi Loop-compatible M12 plug connector