Controlling the wrapping process

After the pallet has reached its position, the stretch film is secured to the pallet and wrapped using upward and downward movements of the film. SICK's measurement technology products handle both the measurement of pallet dimensions and detection tasks for controlling the wrapping process. For this task, the IQ40 compact inductive proximity sensor is used as the end position switch. While two WL280-2 compact photoelectric sensors determine the position of the pallet, the AFM60 EtherNet/IP absolute encoder monitors the wrapping process.

  • Following product families can be used
    • Type: 40 mm x 40 mm
    • Extended sensing ranges: 20 mm to 40 mm
    • Electrical configuration: DC 3-/4-wire
    • Enclosure rating: IP 68, IP 69K
    • Temperature range: –25 °C to +85 °C
    • Plastic housing
    • Push-lock mounting system
    • Sensor head can be rotated in five directions
  • Following products can be used
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Solid shaft Servo flange 6 mm x 10 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm (Round)
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm (Round)
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm (Round)
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm (Round)
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 12 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Solid shaft face mount flange 3/8″ x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 1/2″
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 12 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 10 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 14 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 15 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 15 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 10 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 1/4
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 3/8″
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 1/2″
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 8 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 1/4
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 8 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Female connector, 2x, M12, 4-pin, axial, Male connector, 1x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Number of steps per revolution: 262,144 (18 bit)
    • Mechanical design: Blind hollow shaft 5/8″
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 12 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BDIB262144 (105536), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STE-1204-WE (6048152), 1 x DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S1IB262144 (1055362), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BDIB262144 (1055356), 1 x STL-1204-W05ME90 (60479131), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-S4IB262144 (1055364), 1 x STL-1204-W05ME90 (6047913), 1 x DOL-1204-W05MC (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STE-1204-WE (6048152), DOS-1204-W (6007303)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BEIB262144 (1055358), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Singleturn
    • Scope of delivery: 1 x AFS60A-BHIB262144 (1055360), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S1IB018x12 (1055331), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-S4IB018x12 (1055334), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BDIB018x12 (1055325), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BHIB018x12 (1055328), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Solid shaft face mount flange 10 mm x 19 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    • Specialty: Customized resistance of vibration values
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Scope of delivery: 1 x AFM60A-BEIB018x12 (1055326), 1 x STL-1204-W05ME90 (6047913), 1 x YG2A14-050UB3XLEAX (2095767)
    • Specialty: Sales Kit
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 12 mm
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    • Specialty: Second label included in packaging
    Details
    Compare now
    Piece
    Absolute encoders
    AFS/AFM60 EtherNet/IP
    • Singleturn or multiturn version: Multiturn
    • Max. resolution: 18 bit x 12 bit (262,144 x 4,096)
    • Mechanical design: Blind hollow shaft 1/2″
    • Communication interface: EtherNet/IP™, programmable
    • Connection type: Male connector, 1x, M12, 4-pin, axial, Female connector, 2x, M12, 4-pin, axial
    • Programming interface: Over webserver, over PLC-Engineering-Tool
    • Specialty: 2047430 BEF-DS02DFS/VFS stator coupling, preassembled
    Details
    Compare now
    Piece